IESNA:LM-63-2002
[TEST]P951137
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21911
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3240.1 3594.9 3908.2 4137 4181.4 3932.5 3642.1 3467.6 3443.2 3592
3886.7 4247.2 4643.4 5225.7 5724.9 6052.5 6418.7 6860.7 7380 7866.4
8279.8 8563.1 8498.7 8294.1 7691.9 6417.3 4805.1 3228.7 1848.2 1035.7
692.4 472.1 204.6 105.9 37.2 0 0
3240.1 3574.9 3895.3 4121.3 4172.8 3933.9 3643.5 3460.4 3430.4 3572
3855.2 4202.9 4589.1 5099.8 5654.8 5956.7 6324.3 6737.7 7264.2 7731.9
8142.5 8441.5 8390 8171.1 7649 6454.5 4933.8 3331.7 1881.1 1024.2
693.8 487.8 206 120.2 44.3 7.2 0
3240.1 3577.7 3883.8 4127 4210 4026.9 3733.6 3520.5 3461.8 3554.8
3799.4 4095.6 4481.8 4912.4 5466 5790.7 6104 6477.4 6965.2 7410.1
7847.8 8095.3 8085.3 7790.6 7417.2 6453.1 5098.4 3443.2 2037.1 1230.2
846.9 622.3 410.6 261.8 161.6 62.9 0
3240.1 3543.4 3845.2 4088.4 4224.3 4138.5 3876.7 3637.8 3520.5 3557.7
3727.9 3988.3 4278.7 4602 5079.8 5500.3 5830.8 6182.7 6593.2 7071
7485.9 7849.2 8068.1 8052.4 8022.3 8085.3 7518.8 6168.4 3852.4 1828.2
1153 891.2 639.4 413.4 203.1 50.1 0
3240.1 3519.1 3795.2 4048.4 4224.3 4284.4 4115.6 3888.1 3699.3 3633.5
3712.2 3896.7 4132.8 4408.8 4683.5 5109.8 5604.8 5946.6 6385.8 6840.7
7330 7743.4 8060.9 8305.6 8408.6 8594.5 8843.4 8102.4 6245.6 3490.5
1360.4 629.4 424.9 267.5 134.5 17.2 0
3240.1 3493.3 3732.2 3978.3 4180 4325.9 4354.5 4224.3 4061.2 3925.3
3896.7 3976.8 4155.6 4348.8 4604.8 4868 5320.1 5915.2 6330 6664.8
7099.6 7627.5 8182.5 8677.5 9162.4 9714.6 10700.2 11735.9 11449.8 9804.7
6863.6 3348.8 1065.7 373.4 133 15.7 0
3240.1 3443.2 3647.8 3862.4 4067 4250.1 4414.6 4514.7 4526.1 4497.5
4477.5 4519 4617.7 4766.5 4962.5 5224.2 5554.7 5986.7 6530.3 7108.2
7676.1 8341.3 9136.7 9997.9 10982.1 11876.1 12944.7 14720 17611.1 18623.9
16048.9 10617.3 5504.6 2600.7 905.5 107.3 0
3240.1 3436.1 3617.8 3806.6 4011.2 4190 4375.9 4540.5 4647.7 4707.8
4773.6 4878.1 5015.4 5189.9 5436 5737.8 6085.4 6518.9 7023.8 7620.3
8285.5 8990.8 9790.4 10736 11685.9 12647.2 13690 15119.1 17755.5 20032.9
18575.2 13012 6970.9 3045.6 922.7 90.1 0
3240.1 3400.3 3552 3719.3 3883.8 4064.1 4245.8 4434.6 4629.1 4829.4
5015.4 5225.7 5494.6 5827.9 6290 6779.2 7315.7 7866.4 8480.1 9175.3
9864.8 10551.5 11251 12017.8 12847.4 13658.6 14482.5 15469.6 16941.6 18259.1
17469.4 14143.5 8870.6 3722.2 788.2 71.5 0
3240.1 3337.4 3443.2 3553.4 3672.1 3798 3933.9 4084.1 4254.3 4458.9
4720.7 5025.4 5370.2 5829.3 6437.3 7129.7 7840.6 8613.1 9460 10345.5
11245.3 12069.2 12848.9 13584.2 14230.8 14853 15576.9 16379.4 17367.9 17352.1
15386.6 11881.9 6671.9 1958.4 294.7 41.5 0
3240.1 3273 3317.4 3363.1 3410.3 3470.4 3540.5 3617.8 3706.5 3828.1
3988.3 4174.2 4407.4 4745 5217.1 5799.3 6464.5 7156.9 7856.4 8517.3
9121 9717.5 10311.1 10883.4 11391.2 11843.2 12302.4 12818.8 13195.1 12355.4
10095.1 6969.5 2760.9 566.5 155.9 51.5 0
3240.1 3243 3247.3 3260.1 3277.3 3291.6 3315.9 3340.3 3367.4 3407.5
3464.7 3524.8 3592 3713.6 3898.2 4114.2 4424.6 4799.4 5264.3 5763.5
6268.5 6767.8 7274.2 7747.7 8166.8 8540.2 8856.3 9169.6 9209.7 8198.3
6553.2 4529 1813.9 361.9 93 28.6 0
3240.1 3204.4 3182.9 3151.4 3117.1 3081.3 3034.1 2988.3 2922.5 2839.6
2750.9 2625 2510.6 2436.2 2419 2454.8 2603.5 2868.2 3205.8 3552
3859.5 4104.1 4318.7 4507.6 4647.7 4716.4 4646.3 4325.9 3652.1 2627.9
1610.8 842.6 320.4 84.4 18.6 0 0
3240.1 3141.4 3022.7 2889.6 2739.4 2550.6 2346 2117.2 1885.4 1682.3
1517.8 1384.7 1280.3 1205.9 1154.4 1104.4 1065.7 1055.7 1101.5 1227.4
1376.2 1473.4 1479.2 1394.8 1254.6 1062.9 862.6 652.3 456.3 277.5
163.1 95.8 51.5 17.2 4.3 0 0
3240.1 3064.2 2852.4 2606.4 2306 1995.6 1706.6 1480.6 1310.4 1165.9
1032.8 909.8 818.3 775.3 753.9 725.3 703.8 683.8 658 635.1
618 589.4 546.5 489.2 424.9 359.1 297.5 250.3 210.3 171.7
128.7 83 38.6 10 2.9 0 0
3240.1 2974 2663.6 2291.7 1915.5 1580.7 1354.7 1188.8 1035.7 908.4
828.3 781.1 741 705.2 670.9 638 605.1 565.1 520.7 482.1
454.9 427.7 402 366.2 334.7 296.1 263.2 228.9 190.3 148.8
98.7 58.7 27.2 10 2.9 0 0
3240.1 2925.4 2524.9 2058.5 1635.1 1361.8 1175.9 1012.8 899.8 845.4
801.1 752.5 703.8 659.5 619.4 580.8 535 486.4 439.2 400.5
369.1 337.6 317.6 299 274.7 246 214.6 180.2 138.8 98.7
70.1 41.5 18.6 4.3 0 0 0
3240.1 2855.3 2370.4 1845.4 1457.7 1227.4 1048.6 935.6 879.8 835.4
791.1 735.3 680.9 628 575.1 522.1 469.2 420.6 381.9 351.9
329 309 289 261.8 234.6 208.9 178.8 147.3 118.7 94.4
70.1 45.8 15.7 0 0 0 0
3240.1 2812.4 2261.6 1710.9 1371.9 1155.9 995.6 927 885.5 839.7
791.1 735.3 675.2 612.3 550.7 490.7 437.7 397.7 369.1 340.5
314.7 287.5 264.6 241.8 218.9 191.7 161.6 131.6 108.7 85.8
61.5 37.2 8.6 0 0 0 0
3240.1 2773.8 2178.7 1635.1 1337.5 1125.8 987.1 938.4 891.2 844
796.8 742.4 683.8 620.8 557.9 502.1 456.3 412 373.4 337.6
307.6 274.7 248.9 224.6 197.4 163.1 130.2 108.7 88.7 65.8
44.3 21.5 4.3 0 0 0 0
3240.1 2775.2 2158.6 1615.1 1311.8 1107.2 989.9 949.9 911.2 864
815.4 763.9 711 652.3 590.8 532.2 482.1 436.3 397.7 360.5
321.9 281.8 248.9 218.9 186 148.8 113 94.4 75.8 57.2
37.2 17.2 2.9 0 0 0 0
3240.1 2806.7 2188.7 1635.1 1327.5 1117.2 994.2 954.2 917 869.8
822.5 772.5 718.1 660.9 600.8 540.7 486.4 440.6 409.1 374.8
327.6 287.5 251.8 220.3 183.1 147.3 113 94.4 74.4 55.8
37.2 17.2 4.3 0 0 0 0
